Sample of the N7005A optical-to-electrical converter with connected sensor and interface modules.The N7005A 60 GHz optical-to-electrical converter directly converts optical signals into electrical signals for convenient analysis on a compatible Infiniium real-time oscilloscope such as a UXR-series AutoProbe III interface oscilloscope.

The N7005A has a high-sensitivity photodetector module with an FC/PC input connector to receive optical telecom or datacom signals from an optical source/transmitter through a fiber optic patch cable. The N7005A supports transmission through a single-mode fiber.

The O/E output connector of N7005A connects to the oscilloscope’s input channel to provide its electrical output to the oscilloscope for analysis.

 

Links to PDF Documents

Compatibility

Oscilloscope Series Compatible Adapter Required Oscilloscope Software
UXR-series with 1.85 mm AutoProbe lll Interface ♦
1.85 mm F - F adapter available with the UXR oscilloscope (p/n - 85058-60114) Infiniium baseline software version 10.25.00702 or higher
UXR-series with 1 mm AutoProbe lll Interface ♦
1 mm Ruggedized F - 1.85 mm F adapter available as an optional UXR oscilloscope accessory. (p/n - Y1901B) Infiniium baseline software version 10.25.00702 or higher